IESNA:LM-63-2002
[TEST]P1203169
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-840-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10748
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1084.3 1126.7 1205.4 1294.3 1371.9 1440.4 1494.8 1530.4 1544 1557.6
1612.5 1660.1 1729.7 1877.5 2089.3 2341.2 2594.3 2840 3057.5 3234.1
3430 3610.1 3795.2 3969 4124.2 4176.3 4087.9 3871.1 3299.8 2126.1
775.7 282.5 148.3 82.1 44.2 13 0
1084.3 1134.1 1215.1 1302.8 1383.2 1448.3 1504.9 1538.9 1553.1 1566.1
1614.8 1659.5 1723.5 1857.7 2063.2 2308.9 2553.5 2806.1 3026.9 3227.3
3411.3 3620.3 3795.8 3970.2 4132.1 4205.1 4154.2 3956.6 3427.7 2298.2
881 309.1 163.1 88.9 47 15.9 0
1084.3 1127.3 1203.7 1289.8 1365.7 1431.3 1482.3 1515.7 1528.7 1534.4
1572.3 1623.3 1680.5 1788 1970.4 2200.8 2464.1 2729.6 2970.8 3167.9
3347.9 3549.5 3776 3999.6 4212.5 4384.1 4500.1 4493.3 4097.6 3017.3
1401.9 457.5 234.4 131.4 61.7 20.4 0
1084.3 1121.1 1191.3 1271.1 1340.2 1400.2 1448.9 1478.3 1490.8 1494.8
1515.1 1569.5 1624.4 1688.4 1809.6 1985.1 2199.1 2439.2 2695.7 2957.2
3214.9 3483.2 3766.9 4079.4 4399.3 4649.6 4856.3 5073.1 5154.1 4487.7
2816.8 1082.6 420.1 228.2 124.6 39.6 0
1084.3 1118.2 1180 1251.3 1315.3 1371.3 1418.3 1448.9 1463.6 1471
1481.2 1516.8 1576.3 1625.5 1686.7 1792 1947.1 2138.5 2362.7 2627.1
2938 3289 3657.1 4084 4459.4 4830.2 5211.8 5675 6206.6 6325
5309.2 3265.2 1399.1 630.2 308 120.6 0
1084.3 1110.9 1161.8 1221.3 1281.3 1337.4 1384.9 1421.2 1442.1 1457.4
1469.3 1491.9 1537.8 1596.1 1644.8 1701.4 1796 1934.1 2122.1 2336.1
2581.3 2854.8 3157.1 3505.9 3905.6 4395.9 4978.6 5679.5 6638.1 7540
7494.2 6013 3571 1527 529.4 118.9 0
1084.3 1110.3 1159.6 1220.7 1277.3 1332.3 1380.4 1417.8 1440.4 1456.8
1468.7 1491.4 1534.4 1591.6 1642.5 1698 1785.2 1910.3 2098.9 2295.9
2548.4 2797 3093.7 3434 3837.7 4329.1 4912.3 5617.8 6578.6 7536.6
7516.2 6058.9 3642.9 1570.1 541.3 121.7 0
1084.3 1105.8 1146.5 1196.9 1250.2 1302.2 1353.2 1395.1 1424 1446.1
1468.1 1497 1529.3 1559.9 1602.3 1661.8 1730.3 1816.4 1945.4 2124.9
2345.2 2605.1 2917.6 3301.5 3755 4279.9 4858.5 5491.5 6253.6 6941.6
6823.8 5455.3 3242 1280.7 382.7 75.9 0
1084.3 1102.9 1131.8 1173.7 1220.7 1269.4 1320.4 1366.2 1404.2 1438.1
1471.5 1507.8 1537.8 1563.3 1595.5 1634 1698.6 1792.6 1938.1 2144.7
2419.4 2765.3 3172.4 3624.8 4092.5 4583.9 5094.6 5642.1 6188.5 6361.2
5806.9 4133.2 1942.6 683.4 272.3 107.6 0
1084.3 1095 1114.8 1144.8 1183.3 1226.9 1275.6 1320.9 1362.8 1404.2
1444.9 1485.7 1520.2 1552.5 1585.9 1623.8 1681.6 1776.7 1938.1 2175.3
2503.1 2904 3344.5 3800.3 4269.1 4748.1 5249.2 5701.6 5900.9 5513.6
4258.9 2137.4 643.8 272.9 160.2 81 0
1084.3 1092.8 1105.2 1128.4 1158.4 1195.2 1234.9 1277.3 1318.7 1361.1
1407 1454.6 1502.1 1543.4 1589.3 1643.1 1722.4 1850.3 2044.5 2320.3
2718.9 3186 3730.7 4292.3 4882.9 5376.6 5782 5913.9 5542.5 4445.2
2769.3 1097.3 329 135.9 65.7 21.5 0
1084.3 1089.4 1099.6 1119.4 1148.8 1178.8 1217.9 1258.1 1298.3 1337.9
1384.3 1434.7 1485.1 1531 1584.8 1644.8 1733.7 1854.9 2035.5 2295.9
2653.8 3109 3631.6 4164.9 4656.4 5034 5223.2 5107.1 4598.1 3498
2000.4 762.7 264.4 108.1 47 9.6 0
1084.3 1087.7 1093.9 1114.8 1140.3 1171.5 1204.9 1241.1 1279.6 1316.4
1358.3 1405.9 1451.2 1497 1546.3 1604.6 1675.9 1775 1904.7 2079.1
2329.3 2669.6 3076.7 3488.9 3834.3 4029 3997.3 3724.4 3230.7 2409.2
1322.6 508.4 198.7 99.1 62.8 23.8 0
1084.3 1081.4 1088.2 1105.2 1129 1158.4 1190.7 1222.4 1253 1279.6
1309 1336.2 1361.1 1381 1389.4 1388.3 1374.7 1349.8 1318.7 1289.2
1262 1250.7 1250.7 1228.1 1136.4 959.7 733.8 532.2 396.3 307.4
246.9 203.8 168.7 133.6 88.3 37.4 0
1084.3 1078.6 1084.8 1104.6 1130.7 1159.6 1190.7 1221.3 1250.7 1269.4
1278.5 1275.6 1264.3 1239.4 1199.8 1147.7 1084.8 1015.8 942.1 858.4
776.8 698.1 622.8 553.2 489.8 439.4 394.6 361.8 330.7 297.8
257.6 218 173.3 128 77.6 35.1 0
1084.3 1075.2 1086 1106.3 1134.1 1165.2 1200.9 1233.7 1253.6 1261.5
1251.9 1227.5 1196.9 1157.9 1115.4 1065.6 1003.9 934.2 858.9 779.7
701.5 628.5 564.5 510.1 462 422.4 389 369.7 345.4 313.7
274 220.2 170.4 121.2 70.2 36.2 0
1084.3 1074.6 1086.5 1111.4 1141.4 1178.3 1215.1 1240.5 1252.4 1250.7
1237.1 1217.3 1182.8 1135.8 1081.4 1026.5 968.2 900.8 826.1 749.6
678.9 620 567.3 522 480.7 443.9 422.4 402.6 403.1 406
379.4 331.2 294.4 228.7 158.5 105.9 0
1084.3 1077.5 1092.2 1118.8 1156.7 1193 1221.8 1244.5 1251.9 1250.2
1238.8 1214.5 1173.7 1123.9 1065.6 1004.4 928.6 847 767.8 697
637 586.6 544.1 507.3 471.1 438.8 411.6 443.9 506.2 533.9
519.8 497.1 476.7 385 308.6 219.1 0
1084.3 1078 1096.2 1127.9 1164.1 1202 1229.2 1245.6 1250.7 1249.6
1239.4 1216.2 1177.7 1129 1058.2 976.7 881.6 792.1 706 639.8
578.7 532.2 493.7 463.1 433.1 393.5 409.9 450.7 471.6 462
437.1 435.4 378.8 309.7 262.1 186.3 0
1084.3 1078.6 1099 1133 1172.6 1207.7 1232.6 1246.8 1252.4 1250.7
1240.5 1220.2 1190.1 1141.4 1064.4 963.7 852.1 745.7 653.4 577.5
515.8 472.8 442.2 416.7 376.5 369.2 390.7 415 407.1 384.4
366.9 349.3 285.9 233.8 197.6 139.9 0
1084.3 1079.2 1101.2 1136.9 1180 1213.4 1238.8 1253.6 1260.9 1259.2
1247.3 1230.9 1200.9 1145.4 1060.5 950.1 825.5 701.5 596.8 522.6
471.6 435.4 408.8 382.2 347.6 357.3 377.1 388.4 376 415.6
381.6 340.8 255.9 206.7 170.4 104.7 0
1084.3 1081.4 1102.4 1138.1 1178.3 1215.6 1241.1 1255.8 1264.3 1264.9
1256.4 1241.7 1212.8 1159.6 1072.9 958.6 827.2 697.6 590 516.4
468.8 432.6 405.4 376.5 343.1 353.3 372.6 383.9 370.9 412.2
381.6 310.8 247.4 204.4 169.9 82.1 0
